Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Gühring
Description
5684 - WN TLB SC GUN DRILL
Bill of material
5684 1.300
J21
Item ID
J23
Item Description
VHM TIEFLOCHBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN TLB
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
47 mm
B4
Usable Length
mm
B5
Overall Length
75 mm
B6
Flute Length
30 mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
4 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Number of Cutting Edges
1
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
100 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HF-K
H5
Coating
OHNE
B7
Point Length
mm
C4
Shank Length
28 mm
D2
Helix Direction
N
H22
Coolant Exit Style Code
4
BLD
Tool Style Code
12
J6
Connection Code, Machine Side
ZYL00400115h$06
J61
Connection Code, Machine Side ISO 13399
ZYL01F4000h$06
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models