Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Gühring
Description
5745 - WN "FIRE" SC END MILL
Bill of material
5745 10.000
J21
Item ID
J22
Item Name
VHM SL-FIRE FRA-SH WN LANG R NH 45 ZL HA
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
J8
Treatment
FEC
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
F22
Effective Cutting Edge Count, Frontally
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
FIRE
E3
Rake Angle
7 Grad
E2
Axial Rake Angle
45 Grad
F3
Helix Direction
R
F4
Helix Angle
45 Grad
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3319 - DIN6527L SC RATIO END MILL
    Gühring
    5735 - DIN 6527L SC "FIRE" END MILL
    Gühring
    3722 - DIN6527L "FIRE" SC END MILL
    Gühring
    3676 - WN "FIRE" SC END MILL
    Gühring
    3711 - WN "FIRE" SC END MILL
    Gühring
    3678 - WN "FIRE" SC END MILL
    Gühring
    3713 - WN "FIRE" SC END MILL
    Gühring
    6765 - WN SC RATIO END MILL
    Gühring
    6763 - WN SC RATIO END MILL
    Gühring
    6959 - WN SC RATIO END MILL
    Gühring
    5556 - WN "FIRE" SC END MILL
    Gühring
    6766 - WN SC RATIO END MILL
    Gühring
    3689 - WN "FIRE" SC END MILL
    Gühring
    6760 - WN SC RATIO END MILL
Previews
3D
Dimension
2D
Download CAD models