Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5745886-3
Bill of material
5745886-3
PN
Part Number
5745886-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5745886-3
TEINTERNALDESCRIPTION
TE Internal Description
HD-20 RCPT 25P VERT FULL METAL SHELL
SHELLTYPE
Shell Type
Full Metal Shell
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
ROWTOROWSPACING
Row-to-Row Spacing
.112 in, 2.84 mm
DSUBSHELLSIZE
D-Sub Shell Size
3
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
GROUNDINGSTRAPS
Grounding Straps
Without
GROUNDED
Grounded
No
GROUNDINGINDENTS
Grounding Indents
Without
SHIELDED
Shielded
No
NUMBEROFPOSITIONS
Number of Positions
25
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
PRELOADED
Preloaded
Yes
CONNECTORPROFILE
Connector Profile
High
INSERTMATERIAL
Insert Material
Thermoplastic
POSTSIZE
Post Size
.64 mm [ .025 in ]
SHELLMATERIAL
Shell Material
Steel
PLASTIC
Plastic
No
SHELLPLATINGMATERIAL
Shell Plating Material
Tin
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Square
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
6 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold Flash over Palladium Nickel, Gold
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
GROUNDINGCLIPS
Grounding Clips
Without
TERMINATIONPOSTLENGTH
Termination Post Length
10.85 mm [ .427 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Hole
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Clinch Nut, 4-40 UNC
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGHOLEDIAMETER
Mounting Hole Diameter
3.05 mm [ .12 in ]
CLINCHNUTPLATINGMATERIAL
Clinch Nut Plating Material
Zinc
CLINCHNUTMATERIAL
Clinch Nut Material
Steel
CENTERLINEPITCH
Centerline
2.74 mm [ .108 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 - 2.36 mm [ .062 - .093 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
INSERTFLAMMABILITYRATING
Insert Flammability Rating
UL 94V-0
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
10
PACKAGINGMETHOD
Packaging Method
Tube
COMMENT
Comment
All receptacles are preloaded with size 20 DF posted socket contacts
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models