Catalog navigation
CAD model selection
Selectable products: 202
HELP_VARIABLE
Company
Gühring
Description
5759 - DIN 6537L NANOFIRE RATIO DRILL
Bill of material
5759 9.920
J21
Item ID
J23
Item Description
NANOFIRE-RATIOBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN 6537L
J11
Standard Code Letter
A
J8
Treatment
BVB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
140 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HC-K/P
H5
Coating
NANOFIRE
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
4
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    5512 - WN NANOFIRE RATIO DRILL
    Gühring
    1184 - DIN 6537K TIN RATIO DRILL
    Gühring
    502 - DIN 1869K BROCA
    Gühring
    2717 - DIN 6537L TIN RATIO DRILL
    FIBRO
    2284.00. - Piloted counterbore for tapered-head punch
    Gühring
    1131 - WN DRILL W. INT. COOLANT
    Gühring
    3863 - WN L-RAD.KOPIERFRAESER
    Gühring
    5537 - DIN 340 TIN DRILL
    Gühring
    5519 - DIN 338 TIN DRILL
    Mink Bürsten
    TRW8575-K1 - Step drill Mink TRW-System
    Steinel Normalien
    SZ 6141 - Spot facer
    EMUGE-FRANKEN
    EF-Drill DIN 6537 L IK DIN 6535 - HE
    Essentra Components
    SDS-68307 - Drill Rods - Inch
    Gühring
    3191 - WN USA SC END MILL
Previews
3D
Dimension
2D
Download CAD models