Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5787745-3
Bill of material
5787745-3
PN
Part Number
5787745-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5787745-3
TEINTERNALDESCRIPTION
TE Internal Description
USB A RA STAK ASSY THRU HOLE
GROUNDCOMPONENTTYPE
Ground Component Type
Ground Finger
GROUNDINGOPTIONS
Grounding Options
Panel Ground
USBTYPE
USB Type
A
USBVERSION
USB Version
2.0
SIZE
Size
Standard
CONNECTORSTYLE
Connector Style
Receptacle
ORIENTATION
Orientation
Right Angle
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
LED
Without
PRODUCTTYPE
Product Type
Connector
NUMBEROFPORTS
Number of Ports
2
NUMBEROFPOSITIONS
Number of Positions
8
PANELGROUNDLOCATION
Panel Ground Location
Between Ports
SHELLPLATINGFINISH
Shell Plating Finish
Bright
SHELLPLATINGMATERIAL
Shell Plating Material
Tin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
.76 um [ 29.92 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold or Gold Flash over Palladium Nickel
CONTACTTERMINATIONTYPE
Contact Termination Type
Through Hole - Solder
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
MOUNTINGLOCATION
Mounting Location
Top
LOCKINGFEATURE
Locking Feature
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Kinked Legs
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
LOCATINGPOSTS
Locating Posts
Without
CENTERLINEPITCHMM
Centerline Pitch
2, 2.5 mm
CENTERLINEPITCHIN
Centerline Pitch
.078, .098 in
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Thermoplastic
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
TAILLENGTH
Tail Length
2.84 mm [ .112 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
INDUSTRYSTANDARD
Industry Standard
USB 2.0
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
PACKAGINGQUANTITY
Packaging Quantity
88
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models