Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5787851-1
Bill of material
5787851-1
PN
Part Number
5787851-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5787851-1
TEINTERNALDESCRIPTION
TE Internal Description
200 50SR CMP LP RA RCPT DOCK
GROUNDCOMPONENTTYPE
Ground Component Type
Grounding Plate
GROUNDINGOPTIONS
Grounding Options
Panel Ground
DOCKINGCONNECTORSTYLE
Docking Connector Style
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
200
NUMBEROFROWS
Number of Rows
8
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
200
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
SHELLBASEMATERIAL
Shell Base Material
Carbon Steel
GROUNDPLATEMATERIAL
Ground Plate Material
Stainless Steel
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
30 uin
NUMBEROFUTILITYCONTACTS
Number of Utility Contacts
0
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.49 mm [ .01 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Polyester
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tray
PACKAGINGQUANTITY
Packaging Quantity
24
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1242220 - SF-5EP1N8ACLB1X
    TE Connectivity
    5787855-1
    TE Connectivity
    5787855-2
    Molex
    39517
    Molex
    39533
    HARTING
    DIN-Signal C096MS-3,0C1-2-cod
    HARTING
    DIN-Signal C032MS-3,0C1-3
    TE Connectivity
    2129392-2
    TE Connectivity
    6367198-1
Previews
3D
2D
Download CAD models