Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
58 GH SRP P FR - "TR-POWERHIGH" polyurethane wheels, swivel top plate bracket type "P" with brake
Bill of material
584852
COD
Code
D
Wheel diameter
mm
F
Wheel width
38 mm
H
Overall height
mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
E
Offset
mm
O
Swept radius
123 mm
LC1
Load capacity
350 daN
LC2
Load capacity
350 daN
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models