Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
58 SRP EE HD - "TR-POWERHIGH" polyurethane wheels, swivel top plate bracket type "EE HD"
Bill of material
588307
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
mm
AAXBB
Hole spacing
mm
EE
Hole width
mm
E
Offset
mm
O
Swept radius
166 mm
LC1
Load capacity - 4 km/h
daN
LC2
Load capacity - 6 km/h
daN
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models