Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Tellurerota
Description
58 SRP/PT FR - "TR POWERHIGH" polyurethane wheels, aluminium centre, swivel top plate bracket type "PT" with brake
Bill of material
586684PF
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
O
Swept radius
126 mm
LC1
Load capacity 4km/h
daN
LC2
Load capacity 6km/h
daN
TG
Threadguards
W
Weight
kg
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型