Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Tellurerota
Description
58 SRP/PT - "TR-POWERHIGH" polyurethane wheels, aluminium centre, swivel top plate bracket type "PT"
Bill of material
58AL SRP/PT - 5875541
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
LC1
Load capacity 4km/h
daN
LC2
Load capacity 6km/h
daN
TG
Threadguards
W
Weight
kg
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD