Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
585026 - APS1-02,5
Stückliste
585026
APS1_02_5
APS1-02,5
MANUID
Artikelnummer des Herstellers
585026
DESCSHORT
Kurzbeschreibung
APS1-02,5
EAN
4047526585020
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
PLATTE
Plattengröße
100 x 85 mm
WEIGHT
Stückgewicht (kg)
0.160 kg
PRODUKTTYP
Produkttyp
Adapterplatte
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Butzbach
    ECOSPRINT  Syncro - Schnelllauftore
Previews
3D
2D
Download CAD models