Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Gühring
Description
586 - DIN 333 CENTER DRILL
Bill of material
586 2.500
J21
Item ID
J23
Item Description
ZENTRIERBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 333
J11
Standard Code Letter
B
J8
Treatment
BZB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h8
D1
Number of Cutting Edges
2
NSM
Standard of Characteristics
DIN4000-81
D7
Weight
kg
E1
Point Angle, Step Included Angle
118 Grad
F1
Cutting Direction
L
H11
Cutting Tool Material
HSS
H5
Coating
OHNE
B7
Point Length
mm
D2
Helix Direction
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
0
B1
Step Length, First Step
mm
BLD
Tool Style Code
7
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    585 - DIN 333 CENTER DRILL
    Gühring
    614 - DIN 333 CENTER DRILL
    Gühring
    584 - DIN 333 CENTER DRILL
    Gühring
    736 - WN SC CENTER DRILL
    Gühring
    594 - ASME B94,11M CENTER DRILL
    Gühring
    280 - WN 12 CENTER DRILL
    Gühring
    613 - DIN 333 CENTER DRILL
    Gühring
    591 - DIN 333 CENTER DRILL
    Gühring
    288 - DIN 333 CENTER DRILL
    PARKER AUTOMATION DIVISION EUROPE
    P1V-S drilling,-milling,-grinding air motors - 80-600W
    Gühring
    589 - DIN 333 CENTER DRILL
    Gühring
    285 - WN CENTER DRILL
    Gühring
    590 - DIN 333 CENTER DRILL
    Gühring
    287 - DIN 333 CENTER DRILL
Previews
3D
Dimension
2D
Download CAD models