You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
59362-S22-02-030LF
Amphenol FCi
Board to Board Connectors
2.00mm Board to Board Signal
Minitek® 2.00mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_00_mm/minitek_2_00/59362_asmtab.prj},{NB=59362-S22-02-030LF},{SERIES=59362},{LEAD=3 - Pin-in-Paste (TMT)},{SS=6 - 2.00},{PLOPT=S},{OAL=08.2},{N=02},{PAOPT=-},{STH=3.0},{LF=LF - Lead Free},{A=2.00},{B=2.00},{PITCH=2.00},{SQ=0.51},{PPATH=59112_parts/59362_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
59362 - Stacking Headers - Double Row - Vertical - PIP
Bill of material
59362-S22-02-030LF
PN
Part No.
59362-S22-02-030LF
SERIES
Series
59362
LEAD
Lead
3 - Pin-in-Paste (TMT)
PLOPT
Plating Options
S - 0.38µm Gold on Contact Area, 0.38µm Gold on Tail
G - 0.76µm Gold on Contact Area, 0.76µm Gold on Tail
F - 0.20µm Gold on Contact Area, 0.20µm Gold on Tail
T - 0.76µm Gold on Contact Area, 2.54µm 100% Matte Tin on Tail
S - 0.38µm Gold on Contact Area, 0.38µm Gold on Tail
G - 0.76µm Gold on Contact Area, 0.76µm Gold on Tail
F - 0.20µm Gold on Contact Area, 0.20µm Gold on Tail
T - 0.76µm Gold on Contact Area, 2.54µm 100% Matte Tin on Tail
OAL
Overall Pin Length
08.2
09.6
10.2
11.8
13.5
14.1
15.6
17.1
19.1
21.1
08.2
09.6
10.2
11.8
13.5
14.1
15.6
17.1
19.1
21.1
mm
LS
Pin Style
22
N
N - Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
PAOPT
Packaging Option
- Poly Bags
U - Tubes (Please contact Amphenol for availability)
P - Tube with Pick-up Cap (Please contact Amphenol for availability)
A - Tape and Reel with Pick-up Cap (Please contact Amphenol for availability)
- Poly Bags
U - Tubes (Please contact Amphenol for availability)
P - Tube with Pick-up Cap (Please contact Amphenol for availability)
A - Tape and Reel with Pick-up Cap (Please contact Amphenol for availability)
STH
Stacker Height
mm
Enter value for STH
Stacker Height
mm
cm
inch
ft
確定
LF
Lead Free Option
LF - Lead Free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求