Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
5GT-A - Timing pulleys
Bill of material
LE-AW265GT090-A-H10
BW
Belt width
A
10.3 mm
W
14.0 mm
L
22.0 mm
WM
Wheel material
FM
Flange material
6061
ST
Surface treatment
TEETH
Teeth
WS
Wheel shape
SHS
Shaft hole specification
H
mm
Enter value for H
mm
cm
inch
ft
P
mm
N
mm
M
0 mm
V
mm
Y
mm
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
FF
mm
E
mm
CTTA
Change the thread angle
RR
Riveted rib
RC
Rib cutting
FC
mm
SGP
Spring groove processing
SKH
MM
m
0.00 mm
D2
d2
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models