Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
5ST37701HG - Clamp (not overhead line, unspecified)
Bill of material
5ST37701HG
PREVIEW
DESCSHORT
Short Description
Center infeed terminal 50 mm2 for pin busbars according to UL 508
DESCLONG
Long Description
Center infeed terminal 50mm2 for pin busbars according to UL 508 Additional components for residual current protective devices and miniature circuit breakers from Siemens. The additional components from Siemens are an important part of the SENTRON protection devices for electrical installations. As accessories for residual current and miniature circuit breakers, they offer many options for implementing a wide range of functions. Whether for infrastructure or industrial applications, Siemens offers the right accessories for all residual current and miniature circuit breakers. We provide the right device for every requirement. Key features of the Siemens accessories for residual current and miniature circuit breakers: 1. Can be universally retrofitted with all additional components 2. User-friendly and easy installation and connection technology. 3. Reliable safety during installation with standard touch protection. 4. Optimized technology for your safety – only from Siemens. Siemens offers a comprehensive portfolio of protection, switching, measuring and monitoring devices, distribution systems as well as switches and sockets for safe and efficient electrical infrastructure in buildings and industry.
INTNO
International product number
4001869414393
SUPPLIERALTNO
Alternative product number
5ST3770-1HG
MANUID
Product number of the Manufacturer
5ST37701HG
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
CENTRAL CONNECT.TERMINAL,UL508
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Center infeed terminal 50mm2 for pin busbars according to UL 508
AAO663
GTIN
4001869414393
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE