Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
5SU13246FR16 - MCB/RCCB combination
Bill of material
5SU13246FR16
PREVIEW
DESCSHORT
Short Description
RCBO, 10 kA, 2-pole type A, 30 mA, B char., In: 16 A Un: 230 V super resistant
DESCLONG
Long Description
RCBO, 10 kA, 2P Type A, 30 mA, B-Char, In: 16A Un: 230V super-resistant RCBO SENTRON 5SU1 for combined protection against overload, short circuit and residual currentsThe SENTRON protective switching devices can be expanded by many additional functions with consistent accessories from the modular system.
INTNO
International product number
4001869561967
SUPPLIERALTNO
Alternative product number
5SU1324-6FR16
MANUID
Product number of the Manufacturer
5SU13246FR16
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
RCBO 2P B16 10kA type A 30mA 2TE
AAG457
release characteristic
B
AAG267
rated short-circuit breaking capacity (according to norm IEC)
15 kA
BAH005
Rated voltage
230 V
AAS574
Rated current [In] for the power loss specification
16 A
AAT083
Width in units of measurement
2
AAS575
Power loss per pole, current-dependent [PlIp]
1.140 W
AAT080
Pole number
2
BAA211
Installation depth
70 mm
BAC063
Rated error current
0.030 A
AAG266
rated short-circuit breaking capacity (according to norm EN)
10 kA
AAF726
rated current
16 A
AAT084
Energy limitation class
3
BAC403
Frequency
50 Hz
AAG268
concurrently switching N-neutral present
Yes
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
RCBO, 10 kA, 2P Type A, 30 mA, B-Char, In: 16A Un: 230V super-resistant
AAO663
GTIN
4001869561967
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
PT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models