Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
5SU16367FP06 - MCB/RCCB combination
Bill of material
5SU16367FP06
PREVIEW
DESCSHORT
Short Description
RCBO, 6 kA, 3-pole type A, 300 mA, C char, In: 6 A Un: 400 V
DESCLONG
Long Description
RCBO, 6 kA, 3P Type A, 300mA, C-Char, In: 6A Un: 400V RCBO SENTRON 5SU1 for combined protection against overload, short circuit and residual currentsThe SENTRON protective switching devices can be expanded by many additional functions with consistent accessories from the modular system.
INTNO
International product number
4001869578026
SUPPLIERALTNO
Alternative product number
5SU1636-7FP06
MANUID
Product number of the Manufacturer
5SU16367FP06
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
RCBO 3P C6 6KA type A 300mA 3MW
AAG457
release characteristic
C
BAC384
Residual current type
A
AAG267
rated short-circuit breaking capacity (according to norm IEC)
6 kA
BAH005
Rated voltage
400 V
AAS574
Rated current [In] for the power loss specification
6 A
AAT083
Width in units of measurement
3
AAT080
Pole number
3
BAA211
Installation depth
70 mm
BAC063
Rated error current
0.300 A
AAG266
rated short-circuit breaking capacity (according to norm EN)
6 kA
BAG975
Protection type IP
IP20
AAF726
rated current
6 A
AAT084
Energy limitation class
3
BAC403
Frequency
50 Hz
AAG268
concurrently switching N-neutral present
Yes
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
RCBO, 6 kA, 3P Type A, 300mA, C-Char, In: 6A Un: 400V
AAO663
GTIN
4001869578026
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
PT
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models