Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AirTAC
Description
5V300 series - solenoid valve
Bill of material
5V32008A
MODEL
mm
TYPE
mm
PORT
mm
VOLTAGE
mm
TT
Thread type
mm
A
mm
B
46 mm
BA
40 mm
C
27 mm
P
PT1/4 mm
PA
mm
PB
22 mm
PC
mm
PD
0 mm
Q
1/4" mm
QA
45 mm
QB
mm
R
4.3 mm
RA
50 mm
RB
mm
RC
20 mm
S
4.3 mm
SA
24 mm
SB
mm
SC
13.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models