Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
VDL
Description
6.05 - BALL VALVE TYPE:EID
Bill of material
6.05.025_(mechanical=high)
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
Z1
Length
mm
Z2
Height
mm
C
Length
mm
DN
Diameter
PN
Nominal pressure
16 bar
CNSQUANTITY
Packing number
CNSMASSEXACT
Weight
g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VDL
    3.75 B - 3/3 UNION
    VDL
    3.05 - REDUCING BUSH
    VDL
    2.03 - REDUCING TEE 90°
    VDL
    6.15 - BALL VALVE TYPE: DIL
    VDL
    6.06 - BALL VALVE TYPE:EID
    VDL
    6.00 - BALL-VALVE FOR SUBSTRATE
    VDL
    3.15 - ADAPTOR NIPPLE
    VDL
    3.72 A - BACKING FLANGE
    VDL
    2.30 - ELBOW 45°
    VDL
    3.72 C - FLANGE ADAPTOR
    VDL
    6.80 - SLIDE VALVE
    VDL
    2.25 - ELBOW 90°
    VDL
    5.25 - TUBE CLIP
    VDL
    5.15 - 2/3 UNION
Previews
3D
Dimension
2D
Download CAD models