Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Dirak
Description
6-1108 - Bridge Handle
Bill of material
213-0512.96-00096
BESTNR
Order number
WER
Material
Aluminium, anodized
L
Length
mm
L1
Length
mm
L2
Length
mm
H
Height
25 mm
H1
Height
19 mm
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models