Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dirak
Description
6-502 - Compression Latch PHZ with Lock Cover
Bill of material
448-9114.00-00020
BESTNR
Order number
448-9114.00-00020
AUS
Version
ZTYP
Cam Version
20 mm
ZYL
Cylinder type
H
Dimension H
58 mm
TS
Door thickness
mm
Enter value for TS
Door thickness
mm
cm
inch
ft
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    1-058 - Cams
    Dirak
    6-503 - 2-Point Latch PHZ with Lock Cover
    Dirak
    6-150 - Slam-Latch
    Dirak
    6-1600.02 - End piece, bent
    Dirak
    6-1031 - Bridge Handle
    Dirak
    2-080.01 - Swinghandle RS PrB
    Dirak
    2-141 - Insert sets
    Dirak
    2-120 - Swinghandle RS 90
    Dirak
    6-1103 - Bridge Handle, round
    Dirak
    2-400 - Rod-Latch (bolt type)
    Dirak
    6-1107 - Finger Pull Handle
    Dirak
    2-150 - 3-Point Cam
    Dirak
    6-1600.01 - Handle
    Dirak
    6-510 - Latching Device
Previews
3D
Dimension
2D
Download CAD models