Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6-747844-9
Bill of material
6-747844-9
PN
Part Number
6-747844-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6-747844-9
TEINTERNALDESCRIPTION
TE Internal Description
9P RA MSFL 318 RCPT
SHELLTYPE
Shell Type
Front Metal Shell
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
ROWTOROWSPACING
Row-to-Row Spacing
.112 in, 2.84 mm
DSUBSHELLSIZE
D-Sub Shell Size
1
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
FOOTPRINT
Footprint
8.08 mm [ .318 in ]
GROUNDINGSTRAPS
Grounding Straps
With
GROUNDED
Grounded
Yes
GROUNDINGINDENTS
Grounding Indents
Without
SHIELDED
Shielded
Yes
NUMBEROFPOSITIONS
Number of Positions
9
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
PRELOADED
Preloaded
Yes
CONNECTORPROFILE
Connector Profile
Standard
INSERTMATERIAL
Insert Material
Zinc
POSTSIZE
Post Size
.66 mm [ .026 in ]
SHELLMATERIAL
Shell Material
Steel
PLASTIC
Plastic
No
EYELETPLATINGMATERIAL
Eyelet Plating Material
Tin
EYELETMATERIAL
Eyelet Material
Brass
SHELLPLATINGMATERIAL
Shell Plating Material
Tin
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Round
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
6 A
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
30 uin
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
GROUNDINGCLIPS
Grounding Clips
Without
TERMINATIONPOSTLENGTH
Termination Post Length
3.18 mm [ .125 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Threaded Insert, 4-40 UNC
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGHOLEDIAMETER
Mounting Hole Diameter
3.18 mm [ .125 in ]
BOARDLOCKMATERIAL
Boardlock Material
Copper Alloy
THREADEDINSERTPLATINGMATERIAL
Threaded Insert Plating Material
Clear Chromate
BOARDLOCKPLATINGMATERIAL
Boardlock Plating Material
Tin
THREADEDINSERTMATERIAL
Threaded Insert Material
Zinc
CENTERLINEPITCH
Centerline
2.74 mm [ .108 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
APPROVEDSTANDARDS
Approved Standards
UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
130
PACKAGINGMETHOD
Packaging Method
Tray
COMMENT
Comment
All receptacles are preloaded with size 20 DF posted socket contacts
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models