Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Bando
Description
6 mm
Bill of material
28S2M0060BF
N
No. of teeth
SHAPE
Shape
MAT
Material
High tensile aluminum alloy
DP
dp
mm
DO
do
mm
W
mm
L
mm
WA
8 mm
S
s
2 mm
B
7 mm
DB
db
mm
AP
Additional processing
NTH
No. of Tap hole
SD
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
MASS
Mass (Rough estimate)
g
FL
Flange
FLNO
Flange No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models