Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
6" NEMA Loading Depth, 7" Side Rail Height - Aluminum Cable Ladder
Bill of material
27A06-06-240
PN
Part Number
27A06-06-240
SERIES
Series
27
MAT
Material
Aluminum
TYPE
Type
RS
RS - Rung Spacing
Inch
SRT
Strut Rung Type
SRB
Strut Rung Back
SRO
Strut Rung Orientation
W
W - Width
Inch
L
L - Length
FEET
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models