您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
6.06289.9PC
Conveyer & Caster
Colson
Casters
Powered by
CAD模型選擇
{ccefi/colson/casters/6_series_enforcer_asmtab.prj},{NB=6.06289.9PC},{SER=6 Series Enforcer},{MO=TPS},{SIZE=},{D=6.00000000},{W=2.00000000},{TT=CONQ},{WB=PC},{BR=},{SLO=},{HO=},{TG=-},{PPATH=6_series_enforcer_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
6 Series Kingpinless (to 1500 lb/ea)
Bill of material
6.06289.9PC
PN
Part Number
6.06289.9PC
SER
Series
6 Series Enforcer
MO
Mounting Options
Top Plate Swivel
Top Plate Swivel
SIZE
Plate Size
6 1/4'' x 4 1/2'' (Standard)
5-1/2" x 5" (MTG4)
6 1/4'' x 4 1/2'' (Standard)
5-1/2" x 5" (MTG4)
D
Wheel Dia.
6
4
5
8
6
4
5
8
Inch
W
Tread Width
2
Inch
TT
Tread Type
CG Max Maroon
CG Max Orange
Trans-forma LT (Round)
Performa Rubber (Conductive/Flat)
Performa Rubber (Conductive/Round)
Performa Rubber (Round/Grey)
Trans-forma (Round)
Moldon Rubber (Cast Iron Core)
Trans-forma LT (Flat)
Performa Rubber (Flat/Black)
Performa Rubber (Flat/Grey)
Trans-forma (Flat)
Trans-forma HD (Round)
Polyolefin
Polyurethane HI-TECH
Trans-forma HD (Flat)
Triumph (Round/Blue)
Triumph (Round/Red)
Endura Solid Elastomer
Maxim
Moldon Polyurethane (Aluminum Core)
Moldon Polyurethane (Cast Iron Core)
Moldon Nylon
Phenolic
V-Groove
Cast Iron
Forged Steel
Commander HD
CG Max Maroon
CG Max Orange
Trans-forma LT (Round)
Performa Rubber (Conductive/Flat)
Performa Rubber (Conductive/Round)
Performa Rubber (Round/Grey)
Trans-forma (Round)
Moldon Rubber (Cast Iron Core)
Trans-forma LT (Flat)
Performa Rubber (Flat/Black)
Performa Rubber (Flat/Grey)
Trans-forma (Flat)
Trans-forma HD (Round)
Polyolefin
Polyurethane HI-TECH
Trans-forma HD (Flat)
Triumph (Round/Blue)
Triumph (Round/Red)
Endura Solid Elastomer
Maxim
Moldon Polyurethane (Aluminum Core)
Moldon Polyurethane (Cast Iron Core)
Moldon Nylon
Phenolic
V-Groove
Cast Iron
Forged Steel
Commander HD
WB
Wheel Bearing
Precision Ball
Precision Ball
CAP
Capacity Each
1250
Pounds
BR
Caster Brake
None
Tread Lock Brake (BRK1)
None
Tread Lock Brake (BRK1)
SLO
Swivel Lock
None
Kingpinless Hand Activated Swivel Lock (MTG62)
None
Kingpinless Hand Activated Swivel Lock (MTG62)
HO
Load Height Option
Standard
Standard
H
Load Height
7 1/2
Inch
R
Swivel Rad.
4 11/16
Inch
WEIGHT
Weight
10 5/8
Pounds
TG
Thread Guards
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求