Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Bando
Description
60 mm
Bill of material
44 S14M 0600 - 11055X35
N
No. of teeth
DP
dp
mm
DO
do
mm
SHAPE
Shape
MAT
Material of pulley
MODELNO
TL Bushing Model No.
AP
Additional processing
SD
d Bore
mm
W
73 mm
WA
mm
S
mm
DB
mm
L
mm
S1
mm
S2
mm
S3
mm
H
mm
MASS
Mass (Rough estimate)
kg
FL
Flange
FLNO
Flange No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models