Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bimba Products
Description
600 - Acro Pneumatic Pinch Valve
Bill of material
603CS-SDBP5-020-0375
PN
Part No.
603CS-SDBP5-020-0375
MODEL
Model No.
600
TSS
Tube Slot Size
Inch
STATE
State
S
Sensor Output
TSQ
Tube Slot Qty.
Single
MAT
Valve Head Material
Delrin
COLOR
Color
Black
PP
Pinch Pad
SF
Spring Force
24 lbs.
PG
Pinch Gap
.020 Inch
STROKE
Cylinder Stroke
.375 Inch
A
6.31 (160.3) INCH (mm)
B
.93 (23.6) INCH (mm)
C
1.72 (43.7) INCH (mm)
D
1.45 (36.8) INCH (mm)
E
1.57 (39.9) INCH (mm)
F
.40 (10.2) INCH (mm)
G
2.3 (58.4) INCH (mm)
H
4.01 (101.9) INCH (mm)
I
1.33 (33.8) INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models