Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
600000343 - UTI.PACK CAB-S V3
Bill of material
600000343 - UTI.PACK CAB-S V3
REF
Reference
600000343
LODLEVEL
Level of details
MAT
Cabinet material and color
Front face : RAL 7021, cabinet : 7015
D
Dimensions (LxHxP)
492 x 355 (8U) x 162 mm
P
Weight
16.5 kg
IP
30
INST
Installation
On wall
ALIM
Mains power supply range
230 (+10% - 15%) VAC
PSU1
cie power supply
Resonance 60W
PSU1BAT
Batteries for cie power supply
2 x 4 Ah
PSU1E
Power consumned at the primary cie power supply
< 60 VA
PSU2
CMSI power supply
Resonance 60W
PSU2BAT
Batteries for CMSI power supply
2 x 2,1 Ah
PSU2E
Power consumned at the primary CMSI power supply
< 60 VA
DIS
Display / Size
8 lines of 40 characters
TEC
Technology
Addressable and conventional
ZD
Number of detection zones
64
AD
Number of addresses / points
128
ZA
Number of evacuation zones
1
F
Number of fire protection functions
0
NET
Networkability
Yes (optional equipment)
REM
Remote cabinet
Yes (optional equipment)
PRINT
Printer output
Yes
MOD
Modem
External
TEMPOP
Operating temperature
-5 up to +40 °C
TEMPST
Storage temperature
-10 up to +50 °C
HR
Maximum relative humidity
93 % without condensation %
NFC
NF SSI certification number
ECS 029 B / CMSI 085 B
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075306
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD