Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Kukamet
Description
6022
Bill of material
6022 - 20
MODELNO
Model number
PISTON
Piston dia.
mm
STROKE
Stroke
mm
MAXLENGTHOFGRIPPING
Max. Length of Gripping
L
CLAMPINGFORCECLOSED
N = clamping forces are valid in case of P = 5 bar pressure with gripping length L = 3 cm
N
CLAMPINGFORCEOPEN
N = clamping forces are valid in case of P = 5 bar pressure with gripping length L = 3 cm
N
OPERATIONPRESSURERANGE
Operation Pressure Range
1,5 - 7 bar
MAKSFREGUENCY
Max. Freguency
180 cycles/min
WEIGHT
Weight
g
A
mm
B
mm
B2
mm
E
mm
E2
mm
E3
mm
F
mm
F2
mm
F3
mm
H
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
J
mm
LMIN
mm
LMAX
mm
M
mm
M1
(H7)
mm
N
mm
N2
mm
N3
mm
R
M5 mm
T
mm
T2
mm
X1
mm
X2
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/6022.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/6022.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Norgren
    PGS10 and PGS11 - Regular, Flange, Chisel and Shovel Jaw Grippers
    Kukamet
    6023
    Festo
    HGDS - swivel/gripper unit
    AirTAC
    HFR - air gripper
    Kukamet
    681
    CHANTO AIR HYDRAULICS
    KQ - PNEUMATIC PARALLEL GRIPPER
    Festo
    HGDS-B - swivel/gripper unit
    Zimmer Group
    Serie GG4000-B - 2-Backen-Winkelgreifer pneumatisch
    Zimmer Group
    Serie MGW800 - mgw800
    Zimmer Group
    Serie MGD - Miniaturdreibackengreifer mit T-Nutenführung
    Kukamet
    651
    Kukamet
    652
    Kukamet
    612
    SMC
    MHL2 - Parallel Style Air Gripper Wide Type
Previews
3D
Dimension
2D
Download CAD models