Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Kukamet
Description
6023
Bill of material
6023 - 20
MODELNO
Model number
PISTON
Piston dia.
mm
STROKE
Stroke
mm
THEOREMMOMENT
Open
M
MAXLENGTHOFGRIPPING
Max. Length of Gripping
L
HOLDINGFORCE
F = maximum holding force at 5 bar
F = M / L x 0.85 F
CLAMPINGFORCECLOSED
N = clamping forces are valid in case of P = 5 bar pressure with gripping length L = 3 cm
N
CLAMPINGFORCEOPEN
N = clamping forces are valid in case of P = 5 bar pressure with gripping length L = 3 cm
N
JAWANGLE
Jaw Angle
-2 - 182 °
OPERATIONPRESSURERANGE
Operation Pressure Range
1,5 - 7 bar
MAKSFREGUENCY
Max. Freguency
180 cycles/min
WEIGHT
Weight
g
A
mm
B
mm
B2
mm
E
mm
E2
mm
E3
mm
F
mm
F2
mm
F3
mm
F4
mm
F5
mm
F6
mm
H
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
J
mm
M
mm
M1
(H7)
mm
N
mm
N2
mm
N3
mm
R
M5 mm
T
mm
T2
mm
X1
mm
X2
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/6023.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/6023.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    681
    Kukamet
    612
    Kukamet
    652
    Kukamet
    651
Previews
3D
Dimension
2D
Download CAD models