You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
&OK
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Catalogues
Recherche 3D
Recherche 2D
Recherche par variable
Catalogues certifiés
Catégories
Pays
Selon Normes
Langues disponibles pour le catalogue:
Deutsch
English (United States)
605733
Blickle
Gefederte Rollen
Powered by
Choix du modèle CAO
{blickle/gefederte20rollen/605733.prj},{NB=605733},{MANUID=605733},{RADDURCHM=125},{RADBREITE=40},{TRAGF4KMH=250},{HEIGHT=200},{WEIGHT=3.364},{TEMPMAX=80},{TEMPMIN=-20},{BHF_ALEV_125K_1=../_pool_/cd/1e/bhf-alev_125k-1_605733.png},{DESCSHORT=BHF-ALEV 125K-1}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Ajouter pour comparer
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
605733 - BHF-ALEV 125K-1
Stückliste
605733
BHF_ALEV_125K_1
BHF-ALEV 125K-1
MANUID
Artikelnummer des Herstellers
605733
DESCSHORT
Kurzbeschreibung
BHF-ALEV 125K-1
EAN
4047526605735
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
5
RADDURCHM
Rad-Ø
125
mm
RADBREITE
Radbreite
40
mm
LAGER
Kugellager
TRAGF4KMH
Tragfähigkeit bei 4 km
250
kg
HEIGHT
Gesamthöhe
200
mm
PLATTE
Plattengröße
100 x 85
mm
WEIGHT
Stückgewicht (kg)
3.364
kg
MATERIALLAUFB
Material Laufbelag
Gummi
MATERIALRADK
Material Radkörper
Aluminium-Druckguss
PRODUKTTYP
Produkttyp
Gefederte Bockrolle
FARBELAUFB
Farbe Laufbelag
schwarz
FARBERADK
Farbe Radkörper
silbergrau
TEMPMAX
Temperaturbeständigkeit max (°C)
80
°C
TEMPMIN
Temperaturbeständigkeit min (°C)
-20
°C
HARDNESS
Belagshärte
65 Shore A
SPURLOS
spurlos
nein
ANTISTATISCH
antistatisch
nein
ROSTFREI
korrosionsbeständig
nein
HITZEBEST
hitzebeständig
nein
HYDROLYSE
hydrolysestabil
nein
AUTOCLAVEN
autoklaventauglich
nein
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF
Demande d'offre