Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
OC-Drive
Description
60DSG Series - SG series servo motor
Bill of material
60DSG-M01330-400
SERIES
Series
60DSG
MM
Motor model
M01330
POWER
Power
0.4 kW
VOLTAGE
Voltage
220 V
CURRENT
Current
2.3 A
HC
Highest current
7.1 A
RATEDTORQUE
Rated torque
1.27 N*m
HIGHESTTORQUE
Highest torque
3.81 N*m
RATEDSPEED
Rated speed
3000 r/min
HIGHESTSPEED
Highest speed
5000 r/min
BRAKE
Brake
RI
Rotor inertia
0.58X10^-4 kg*m^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models