Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
FUJI HENSOKUKI
Description
60W VC Small type, Single-phase motor
Bill of material
VC006-045SHS1
MO
Motor output
60 W
RR
Reduction ratio
USE
Usage environment
V
Voltage
CNSORDERNO
Order number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FUJI HENSOKUKI
    25W VC Small type with brake
    FUJI HENSOKUKI
    60W VC Small type with brake
    FUJI HENSOKUKI
    40W VC Small type with brake
    ORIENTALMOTOR Co.,Ltd.
    Induction Motor
    FUJI HENSOKUKI
    25W VC Small type, Single-phase motor
    FUJI HENSOKUKI
    40W VC Small type, Single-phase motor
    Sumitomo Heavy Industries, Ltd. PTC Group
    3-Phase Motor for Inverter
    FUJI HENSOKUKI
    0.4kW VC-BHS
    FUJI HENSOKUKI
    60W VC Small type, Three-phase motor
    HPC
    CHM63-MOT - Asynchronous AC motor-gearbox 0.37 to 1.5kW, Torque >165Nm - Simplified drawing
    KAISER
    9074-03 - Cavity wall one-gang junction box
    Tsubakimoto Chain Co.
    Face mount type
    Tsubakimoto Chain Co.
    Foot mount type
    FUJI HENSOKUKI
    0.2kW VC-BHS
Previews
3D
Dimension
2D
Download CAD models