Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Kukamet
Description
611
Bill of material
611 - 2
MODELNO
Model number
F1
F1 = maximum exerting force at 6 bar
N
F3
Force
N
F4
Force
N
FI
Fi = maximum piston force at 6 bar
N
VN
Vn = Air consumption per double stroke in dm³ at 6 bar
dm³
ANGLE
Angle
95 °
WEIGHT
Weight
g
BAR
Bar
6 bar
A
mm
A2
mm
B
mm
C
mm
D
mm
E
mm
F
mm
F2
mm
G
mm
H
mm
J
mm
K
mm
L
mm
M
mm
N
mm
X1
mm
X2
mm
P
mm
R
mm
PISTON
Piston dia.
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/611.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/611.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models