Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
615 Series - Contender USA Made Kingpinless Dual Wheel Caster
Bill of material
615NX06528S
PN
Part Number
615NX06528S
SER
Series
615 Series
MO
Fastening Type
SIZE
Fastening Size
7-1/2'' x 6-1/4''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Slight crown
WFIN
Wheel Color
Black
TEMPR
Temperature Range
-30°F to +220°F
HARD
Hardness
78-82 Shore D
WB
Bearing Type
CAP
Capacity
9500 lbs.
BR
Brake Type
H
Mount Height
9 Inch
SL
Swivel Lead
1 3/4 Inch
R
Swivel Radius
5.7 Inch
SLO
Swivel Lock
TOE
Toe Guard
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models