您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
KISTLER Type 6182DAUSRSGXXX
Kistler
Pressure
Special sensors
Plastic measure technology
6182D
Powered by
CAD模型選擇
{kistler/01_pressure/03_special_sensors/02_plastic_measur_tech/6182d/6182d_asmtab.prj},{NB=KISTLER Typ 6182DAUSRSGXXX(Sensor)},{TYP=6182D},{DB=Datenblatt},{S=A},{U=UNISENS},{MG=S},{R=Reserve},{KA=S},{ST=G},{KL=XXX},{BS=Sensor},{PPATH=6182d_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
6182D - Cavity Pressure Sensor with front ø2.5 mm
Bill of material
KISTLER Type 6182DAUSRSGXXX
TYP
Type
6182D
S
Sensor Type
up to 200°C
up to 200 °C, sensor front coated
up to 200 °C, integrated cable
up to 200 °C, integrated cable, sensor front coated
up to 200°C
up to 200 °C, sensor front coated
up to 200 °C, integrated cable
up to 200 °C, integrated cable, sensor front coated
U
Sensor Type
UNISENS
MG
Montageart
Mounting with spacer sleeve Type 6464A1
Mounting with mounting nut Type 6460A1
Mounting with conductive spacer sleeve, Type 1720A1 (40 mm) and contact element Type 1712C1
Mounting with conductive spacer sleeve, Type 1720A2 (80 mm) and contact element Type 1712C1
Mounting with spacer sleeve Type 6464A1
Mounting with mounting nut Type 6460A1
Mounting with conductive spacer sleeve, Type 1720A1 (40 mm) and contact element Type 1712C1
Mounting with conductive spacer sleeve, Type 1720A2 (80 mm) and contact element Type 1712C1
R
Reserve
Reserve
KA
Cable Type
Single-wire-cable (PTFE)
Coaxial cable (PFA D2)
without cable
Single-wire-cable (PTFE)
Coaxial cable (PFA D2)
without cable
ST
Plug
Without plug Type 1839 included
With plug Type 1839 included
Without plug Type 1839 included
With plug Type 1839 included
KL
Cable version
without cable
L=1.5m
L=5.0m
Single-Wire cable, M4 – crimp pin, L= 0,04 ... 1,5 m
without cable
L=1.5m
L=5.0m
Single-Wire cable, M4 – crimp pin, L= 0,04 ... 1,5 m
BS
Hole/Sensor
Sensor
Installation hole for spacer sleeve Type 1720A_
Installation hole for mounting nut type 6460A1
Installation hole for mounting sleeve type 6464A1
Sensor
Installation hole for spacer sleeve Type 1720A_
Installation hole for mounting nut type 6460A1
Installation hole for mounting sleeve type 6464A1
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求