카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
627596-000
Bill of material
627596-000
PN
Part Number
627596-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
627596-000
TEINTERNALDESCRIPTION
TE Internal Description
MTCPK2PJC22PP
ALIAS
Alias #
2-1197944-4
KITTYPE
Kit Type
MTCP Power Block
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
50.8 [2]
PRODUCTTYPE
Product Type
Connector Kit
INSERTSTYLE
Insert Style
Pin
INSERTTYPE
Insert Type
Environmental
INTERFACIALSEAL
Interfacial Seal
With
MODULEMATERIAL
Module Material
AluminumPolyarylene Thermoplastic
REARGROMMET
Rear Grommet
With
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.762 - 1.65 mm [ .03 - .065 in ]
WIRESIZEAWG
Wire Size
22 AWG
WIRESIZEMM2
Wire Size
.34 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드