Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
62ESD SRP M - ESD 'TR Roll' polyurethane wheels, electrical resistance <10^9 Ohm, swivel top plate bracket M
Bill of material
624504ESD
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
LC
Load capacity
daN
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models