Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
62NY SRP/M FR - Roues en polyuréthane TR-Roll avec corps en polyamide 6, monture moyenne pivotante à platine NL avec blocage avant
Bill of material
SRP/M FR 627434
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
O
Swept radius
178 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models