Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6364306-1
Bill of material
6364306-1
PN
Part Number
6364306-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6364306-1
TEINTERNALDESCRIPTION
TE Internal Description
.8MM CHAMP STACK ASSY WCOVER
SHELLTYPE
Shell Type
Full Metal Shell
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
ROWTOROWSPACING
Row-to-Row Spacing
.8
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CENTERGROUNDPLATE
Center Ground Plate
Without
PRODUCTCATEGORY
Product Category
Connectors - Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
PRODUCTCLASSIFICATION
Product Classification
Connector - Board-to-Board
SHIELDED
Shielded
No
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
68
STACKED
Stacked
Yes
NUMBEROFPOSITIONS
Number of Positions
68
NUMBEROFROWS
Number of Rows
8
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
PRELOADED
Preloaded
Yes
CONNECTORPROFILE
Connector Profile
Standard
INSERTMATERIAL
Insert Material
Thermoplastic
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel over Copper
SHELLMATERIAL
Shell Material
Carbon Steel
POSTSIZEMM
Post Size
.254 mm
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.3, .5, 1.5 A
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
.76 um [ 30 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTLENGTH
Termination Post Length
2.27 mm [ .089 in ]
PANELMOUNTFEATURE
Panel Mount Feature
With
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Screwlocks
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGHOLEDIAMETERMM
Mounting Hole Diameter
1.2 mm
MOUNTINGANGLE
Mounting Angle
Right Angle
CENTERLINEPITCH
Centerline
.8 mm [ .031 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1.6 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
INSERTFLAMMABILITYRATING
Insert Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
50
PACKAGINGMETHOD
Packaging Method
Box
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models