Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000087 - R.SCAN+ M COMBINE RADIO
Bill of material
640000087 - R.SCAN+ M COMBINE RADIO
REF
Reference
640000087
LODLEVEL
Level of details
MAT
Material
ABS
H
Dimensions (LxHxP or DiamxP)
104 x 72 (with base) mm
P
Weight
250 (with bartteries) g
IP
40
IK
/
COLOR
Color
RAL 9001
INST
Installation
Surface mounting
ACC
Accessories
/
WIR
Maximum gauge for connection in base
NA mm²
ALIM
Power supply range
4 x lithium batteries 3V V
ISTD
Standby current (24V)
120 µA
IALARM
Alarm current (24V)
4 mA
IFAULT
Fault current (24V)
NA µA
ICC
Integrated short circuit isolators
NA
PHEN
detected phenomena
Combined (smoke and heat)
TEC
Technology
Wireless addressable
ALIND
Integrated Alarm indicator
Visibility 180°
REMO
Remote indicator output
/
TRESH
Number of alarm treshold
1 (with heat mode A1R)
ADR
Coding method
Coding wheels
TEST
Functional test
Magnet Aerosol, heat tester
SMAX
Maximum protected area
80
HMAX
Maximum instalation height
7 m
TEMPOP
Operating temperature
- 30, + 60 °C
TEMPST
Storage temperature
- 30, + 80 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
LE2 H 001 A
CEDOP
CE DPC/ RPC or DOP
0333-CPR'075489
APTC
Aptitude certificate
no
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD