Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000127 - DS ROLP AB SOCLE HAUT
Bill of material
640000127 - DS ROLP AB SOCLE HAUT
REF
Reference
640000127
LODLEVEL
Level of details
MAT
Material
ABS
D
Dimensions (LxHxP or DiamxP)
93 x 91 mm
P
Weight
100 g
IP
65
IK
/
COLOR
Color
White
INST
Installation
Surface mounting
ACC
Accessories
/
WIR
Maximum gauge for connection
2.5 mm²
ALIM
Power supply range
18 - 60 V
ISTD24
Average current under command (24V)
4 (class A) - 12 (Class B) mA
ISTD48
Average current under command (48V)
6,5 (class A) - 17 (Class B) mA
ACC2
Accoustical signal
NFS 32001
ACCC
Accoustical level or class of NFS 32001 signal
24 V : 88 (class A) - 100 (class B) - 48 V : 90 (class A) - 102 (class B) dB 1m
AVC
Vocal signal
No
ACVL
Multilingual vocal message
NA
ACVMOD
Number of vocable configurable modes
NA
VIS
Visual signal
No
VISC
Color of vsiual signal
NA
VISF
Frequency of visual signal
NA Hz
VSCAT
Visual signal category
NA
VSCOUV
Volume covered by visual signal
NA
TEMPOP
Operating temperature
-25 up to +70 °C
TEMPST
Storage temperature
-25 up to +70 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
No
NFC
NF SSI certification number
DS 006 B
CEDOP
CE DPC/ RPC or DOP
0333-CPR-075462
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models