Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUBB FRANCE
Description
640000157 - TRC05FEX
Bill of material
640000157 - TRC05FEX
REF
Reference
640000157
LODLEVEL
Level of details
MAT
Material
ABS ATEX
H
Dimensions (LxHxP or DiamxP)
104 X 55 mm
P
Weight
110 g
IP
32
IK
/
COLOR
Color
White
INST
Installation
Surface mounting
ACC
Accessories
- Interface SI V2
WIR
Maximum gauge for connection in base
1.5 mm²
ALIM
Power supply range
10 - 28 V
ISTD
Standby current (24V)
0.15 mA
IALARM
Alarm current (24V)
24+/- 2 mA
IFAULT
Fault current (24V)
/ mA
ICC
Integrated short circuit isolators
No
PHEN
detected phenomena
Smoke
TEC
Technology
Conventional
ALIND
Integrated Alarm indicator
Yes
REMO
Remote indicator output
No
TRESH
Number of alarm treshold
1
ADR
Coding method
/
TEST
Functional test
laser, heat tester
SMAX
Maximum protected area
40
HMAX
Maximum instalation protected
7 m
TEMPOP
Operating temperature
- 20 + 55 °C
TEMPST
Storage temperature
+10 + 50 °C
HR
Maximum relative humidity
93 % without condensation %
ATEX
ATEX certification
Yes
NF
NF SSI certification number
E2 109 A
CEDOP
CE DPC/ RPC or DOP
LCIE 15 ATEX 3019 X
AC
Aptitude certificate
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models