Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Gühring
Description
641 - DIN212-2 TIN MACHINE REAMER
Bill of material
641 10.000
J21
Item ID
J22
Item Name
HSS-E S-MASCH-REI DIN212-2 - B H7
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN212-2
A11
Cutting Diameter
mm
A91
Manufacturing ISO Tolerance Class
H7
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
F1
Cutting Direction
R
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
D2
Helix Direction
L
H11
Cutting Tool Material
HSS-E
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
TIN
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    1675 - WN MACH-REAMER HR500
    Reid Supply
    MR-1 - Chucking Reamers - Over/Under Sizes
    Gühring
    489 - DIN 8089 AUTOMAT REAMER
    Essentra Components
    MR-1 - Chucking Reamers - Over/Under Sizes
    Gühring
    1678 - WN MACH-REAMER HR500
    Gühring
    1041 - WN 1039 CERMET REIBAHLE
    Gühring
    496 - DIN 212-1 MACHINE REAMER
    Gühring
    408 - DIN 219 AUFSTECK-REIBAHLE
    Gühring
    410 - DIN 2179 MACHINE TAPER REAMER
    Gühring
    1548 - WN 1548 MACH-REAMER HR500
    Gühring
    405 - DIN 208 MACHINE REAMER
    Gühring
    1681 - WN 1680 MACH-REAMER HR500
    Berger Tools
    REF. 641 - Ejecteur tête cylindrique nitruré rodé
    Berger Tools
    REF. 5711 - Roulement à billes linéaire
Previews
3D
Dimension
2D
Download CAD models