Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
6470 - Thrust washer
Bill of material
KISTLER Type 6470
TYP
Type
6470
SAP
Material numbers
000000000018006098
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    5407A... - Systems for Multicomponent Measurements
    Kistler
    5405A... - Systems for Multicomponent Measurements
    Kistler
    5433 - Parallel switch box IP68
    Kistler
    5417B - Summing Box IP65
    Kistler
    7539A - Adapter
    STRACK
    SN1512 - Distance washer
    SToxxparts
    17000119000 - Washer, precision design, steel
    Kistler
    2300A...H - Torsion Proof Multi-disk Coupling - Coupling with Half-shell Hub
    Kistler
    6929 - Adapter
    Kistler
    1300A10Q03 - Assembly key SW13/SW7
    Kistler
    2300A...F - Torsion Proof Multi-disk Coupling - Coupling with Flange
    Kistler
    2614C11 - Crank Angle Encoder
    Kistler
    4155 - Adapter
    Kistler
    2614C21 - Encoder Electronic
Previews
3D
Dimension
2D
Download CAD models