Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
6482A - Plug extension cpl.
Bill of material
KISTLER Type 6482A00-10
TYP
Type
6482A
ST
Connector type
G
Mounting thread
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    6503C - Adapter
    Kistler
    6505 - Adapter
    Kistler
    6423B - Mounting sleeve
    Kistler
    603C - Piezoelectric Pressure Sensor
    Kistler
    4155 - Adapter
    Kistler
    601C - Piezoelectric Pressure Sensor
    Samtec
    RF174 Series - 50 Ohm RF Cable Assembly, RG 174 Cable
    Kistler
    9377C - 3-Component Force Sensor
    Kistler
    1131 - Sensor seal copper
    Aventics
    double_nipple
    TE Connectivity
    RF Connectors
    Kistler
    1631C - Single-core connection cable
    PHOENIX CONTACT
    2400515 - BL FPM 21.5
    Comepi
    ECX 110X - Flush pushbuttons
Previews
3D
Dimension
2D
Download CAD models