Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
65-2053, 45-2053, 65-2053-Black, 45-2053-Black - Deadbolt Latch
Bill of material
65-2053-Black
PN
Part No.
SERIES
Series
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
15.90 mm
B
50.80 mm
C
mm
D
mm
D1
mm
E
E Thru
mm
F
F Bolt Travel
14.60 mm
G
mm
H
H Thru
mm
J
mm
W
Weight
.146 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models