Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
65-2056, 65-2058 - Flush Handles
Bill of material
65-2056
PN
Part No.
SIZE
Size
MATH
Material of Housing
Black Polymer
MATHA
Material of Handle
A
mm
B
mm
C
mm
D
mm
E
mm
F
14.22 mm
G
10.00 mm
H
17.00 mm
J
mm
K
mm
L
mm
M
mm
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models