Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
65-2069, 65-2088, 65-2125 - Grabber Door Catch
Bill of material
65-2069
PN
Part No.
PF
Pull Force
kg
A
A Dia.
3.30 mm
B
28.19 mm
C
5.08 mm
D
14.48 mm
E
8.13 mm
F
40.64 mm
G
3.81 mm
H
13.72 mm
J
48.26 mm
K
2.54 mm
L
20.57 mm
M
7.62 mm
N
55.88 mm
P
6.35 mm
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models