Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
65-2070 - Steel Door Handle
Bill of material
65-2070
PN
Part No.
65-2070
A
31.20 mm
B
8.00 mm
C
68.20 mm
D
84.20 mm
E
76.20 mm
F
8-32 x .50 Deep
W
Weight
.048 kg
MHI
Mounting Hardware Included
8-32 x 1.2" BHSCS (2 pc.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models